PSA56 USB Online Manual

Environmental conditions

Environmental condition

Value

Protection class IP65 (except for shaft output)
Ambient temperature (operation) -10 … +40°C
Ambient temperature (storage and transportation) -25 … +85°C
Rel. air humidity (operation), non-condensing 0 … 85%
Rel. air humidity (storage and transportation), non-condensing 0 … 85%
Abs. air humidity (storage and transportation), non-condensing 30 g/m3
Max. Altitude of site above sea level (without drop in performance in operation) 1500 m
Max. Altitude of site above sea level (storage and transportation) 3000 m

▶   下一个

目录