Logo Nanotec
zh
  • English
  • German
  • USA

变速箱

纳诺达克变速箱结构紧凑、性能可靠,可完美提高标准步进电机的输出转矩、降低输出转速、乘方性降低外部转动惯量、减小步进角。

所有变速箱两侧均配有滚珠轴承,由此可达到很高的轴向和径向轴负荷。通过全新的传动技术和加工方法,可实现多种多样的组合方式和减速比,减小扭转齿隙,增大转矩范围。借助于特殊的脂润滑技术,可实现产品免维护,确保使用寿命长。

行星齿轮箱采用三重齿轮啮合技术,可在同等体积条件下达到最高转矩,使同心出轴端的效率达到最高。GPLE变速箱的寿命超过20000运行小时。

蜗轮蜗杆变速箱结构尺寸短,可低噪音和低间隙运行,并实现90°作用力方向改变。此外,由于自锁转矩的存在,无需使用外部制动器。

Planetary gears offer a very high torque and the highest efficiency of all gears with a concentric shaft outlet due to their triple meshing.

Series: GPLE, GPLEP, GPLK, GPLL

Flange gears are planetary gears with an output flange that complies with EN ISO 9409 and onto which swivel arms or rotary tables can be screwed directly. These gears have an efficiency rating of up to 97 %.

Series: GPLEF

Worm gears are used to adjust the direction of rotation by 90°. They are short in length, have low play and operate with low noise.

Series: GSGE

GPLE/GPLEFGPLEPGPLKGPLLGSGE
Precision++++++++++
Lifetime++++++++++++++
Load Capacity+++++++++++++
Noise++++++++++++
Weight++++++++

+ = standard, ++++ = very good

产品
Series 减速比 容许转矩 尺寸
Nm
GPLE22 9 - 15 1.5 22
GPLE40 3 - 512 5 - 20 40
GPLE60 3 - 512 15 - 44 60
GPLE80 3 - 512 38 - 130 80
GPLEP50 New 5 - 25 5 - 13 40
GPLEP70 New 5 - 25 15 - 30 40
GPLEP90 New 5 - 25 38 - 82 40
GPLEF64 New 5 - 25 15 - 40 40
GPLK42 New 4.3 - 56 4 - 6 28
GPLL 4 - 100.28 0.2 - 10 22 - 52
GSGE60 5 - 50 11 - 35.8 60
GSGE80 12.5 - 50 61 - 64 80

Nanotec Electronics (ChangZhou) Co.,Ltd., 69 Kunlun Road,New District,ChangZhou City, JiangSu Province, 213022 P.R.China, 电子邮箱: info@cn.nanotec.com, 版权 © 1995-2016 归 Nanotec Electronic GmbH & Co KG 所有,保留所有权利, 备案/许可证编号为:苏ICP备17030359号

  备案/许可证编号为:苏公网安备 32041102000493号