如果您希望收到我们的新闻稿和产品更新,请发送电子邮件至 [email protected] 联系我们


Cost-optimized BLDC motors for series production

With the DBL36, Nanotec now offers a brushless DC motor that is designed for large quantities. 

The DBL36 is available in three lengths with a rated power of 7.5 W in size S, 18 W in size M and 33 W in size L. These electronically commuted 3-phase motors are equipped with three Hall sensors which provide information on the rotor position. They are characterized by very high efficiency and, thanks to their precision ball bearings, smooth running characteristics.

The rated speed of this BLDC motor is 4800 rpm for sizes S and M and 4500 rpm for size L; its rated voltage is 24 V. With a rated torque of 1.5 to 7 Ncm and a diameter of 36 mm, the DBL36 is an extremely economical solution for a wide range of applications.

The winding can be adapted to other rated speeds and voltages in series production.

媒体联系信息

媒体联系信息

Sigrid Scondo
电话:+49 89 900 686-37
传真:+49 89 900 686-50
电子邮箱: [email protected]