线性执行器螺母

GewindemutterPeekmFlanschWeb - 线性执行器螺母

Nanotec's threaded bushings are made of polyetheretherketone high-performance plastic. They are extremely wear-resistant, even when subjected to high thermal and mechanical loading. Consequently, the thermoplastic nuts offer significantly better sliding properties compared to conventional threaded bushings made of bronze, because there is much less friction and they are nearly twice as efficient. The motor's life cycle is higher and the maintenance effort is less, thanks to the self-lubricating nuts.

型号 匹配的电机 特性
LSNUT-T5X5-F 带梯形螺纹 T5x5 Peek
LSNUT-T6X2-F 带梯形螺纹 T6x2 Peek
LSNUT-T6X1-F 带梯形螺纹 T6x1 Peek

 

de en fr tr cn